- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Insect Trap Mushipon (Inverter Type) MP-301
Specifications of MP-301
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 30
-
- Power Supply(V)
- 100
-
- Body / Option
- Main Body
-
- Effective area(m2)
- 50~80
-
- Body Dimensions Width(mm)
- 740
-
- Body Dimensions Depth(mm)
- 60
-
- Body Dimension: Height(mm)
- 175
-
- Trusco Code
- 410-0557
-
- Mass
- 1500g
-
- Features
- Adoption of an inverter system has achieved an energy saving of approximately 25%, and an increase in output of 5% compared to the stabilizer type. Since the cartridge for the insect trapping tape can be detached from the body with "one touch", work replacing is made easier. It is hygienic as it is made entirely of stainless steel.
-
- Use
- Kitchens of Food Plants, Restaurants, Hotels, Hospitals, Entertainment Facilities etc., Medicine/Paper Production/Printing/Painting Plant, All Sorts of Packaging Plants.
-
- Insect attracting lamp
- FL30SBL, 30 W (1 lamp)
-
- Accessories
- Insect Trapping Tape (S-20) x 5
-
- Material
- Stainless Steel (SUS304)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,224.00
|
INSECTICIDE CATCHING MACHINES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 30
-
- Power Supply(V)
- 100
-
- Body / Option
- Main Body
-
- Effective area(m2)
- 50~80
-
- Body Dimensions Width(mm)
- 740
-
- Body Dimensions Depth(mm)
- 60
-
- Body Dimension: Height(mm)
- 175
-
- Trusco Code
- 410-0557
-
- Mass
- 1500g
-
- Features
- Adoption of an inverter system has achieved an energy saving of approximately 25%, and an increase in output of 5% compared to the stabilizer type. Since the cartridge for the insect trapping tape can be detached from the body with "one touch", work replacing is made easier. It is hygienic as it is made entirely of stainless steel.
-
- Use
- Kitchens of Food Plants, Restaurants, Hotels, Hospitals, Entertainment Facilities etc., Medicine/Paper Production/Printing/Painting Plant, All Sorts of Packaging Plants.
-
- Insect attracting lamp
- FL30SBL, 30 W (1 lamp)
-
- Accessories
- Insect Trapping Tape (S-20) x 5
-
- Material
- Stainless Steel (SUS304)
-
- Amount Of Content
- 1 unit
Product Description
A simply-designed, low-cost insect light trap equipped with a 30W insect luring light for highly effective insect catching.
[Features]
· Adhesive type. If even a single leg of an insect lands on the adhesive, it snares the insect and immobilizes it.
· Designed with an inverter, which saves about 25% more energy and delivers 5% more output than the stabilizer type design.
· Excellent insect catching efficiency by trapping up to 20,000 insects. At 1.5 kg, its main body is lightweight and easy to handle.
· This insect light trap does not kill an insect by zapping it with electricity. This trap is hygienic and scatter proof.
· The insect tape cartridge can be removed from the main body with a single action, which improves work efficiency when replacing the cartridge.
[Applications]
· Optimal for food factories, and kitchens in restaurants, hotels, hospitals and recreational facilities.
· Convenient measure against insect contamination at pharmaceutical drug, paper manufacturing, printing and paint factories, and all kinds of packaging factories, etc.
Specifications of MP-301
-
- Product Type
- Insect Trapping Device
-
- Power Consumption(W)
- 30
-
- Power Supply(V)
- 100
-
- Body / Option
- Main Body
-
- Effective area(m2)
- 50~80
-
- Body Dimensions Width(mm)
- 740
-
- Body Dimensions Depth(mm)
- 60
-
- Body Dimension: Height(mm)
- 175
-
- Trusco Code
- 410-0557
-
- Mass
- 1500g
-
- Features
- Adoption of an inverter system has achieved an energy saving of approximately 25%, and an increase in output of 5% compared to the stabilizer type. Since the cartridge for the insect trapping tape can be detached from the body with "one touch", work replacing is made easier. It is hygienic as it is made entirely of stainless steel.
-
- Use
- Kitchens of Food Plants, Restaurants, Hotels, Hospitals, Entertainment Facilities etc., Medicine/Paper Production/Printing/Painting Plant, All Sorts of Packaging Plants.
-
- Insect attracting lamp
- FL30SBL, 30 W (1 lamp)
-
- Accessories
- Insect Trapping Tape (S-20) x 5
-
- Material
- Stainless Steel (SUS304)
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 10,224.00
|
INSECTICIDE CATCHING MACHINES
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?