(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Sanitizer, Alcohol Sprayer F

Hand Sanitizer, Alcohol Sprayer F

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of YE-08L-ID

  • Product Model
    Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    340X506X1430
  • Body / Option
    Main Body
  • Trusco Code
    375-6556
  • Mass(g)
    10400
  • Features
    Non-touch pedal type alcohol spray disinfection stand. No power supply required. It can be adjusted to fit commercially available pump dispensers.
  • Body
    Steel Acrylic Baked
  • Tray
    Plastic
  • Amount Of Content
    1 unit
Part Number
YE-08L-ID
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,472.66

HAND STERILIZERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    340X506X1430
  • Body / Option
    Main Body
  • Trusco Code
    375-6556
  • Mass(g)
    10400
  • Features
    Non-touch pedal type alcohol spray disinfection stand. No power supply required. It can be adjusted to fit commercially available pump dispensers.
  • Body
    Steel Acrylic Baked
  • Tray
    Plastic
  • Amount Of Content
    1 unit

Product Description

[Features]
· A pedal operated alcohol sprayer stand that doesn't require a power supply makes possible hygienic disinfection without touching the bottle with your hands.
· Adjustable to work with commercially available pump type dispensers.
[Applications]
· Places in which an unspecified large number of people come and go, such as offices and large commercial facilities.

Specifications of YE-08L-ID

  • Product Model
    Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    340X506X1430
  • Body / Option
    Main Body
  • Trusco Code
    375-6556
  • Mass(g)
    10400
  • Features
    Non-touch pedal type alcohol spray disinfection stand. No power supply required. It can be adjusted to fit commercially available pump dispensers.
  • Body
    Steel Acrylic Baked
  • Tray
    Plastic
  • Amount Of Content
    1 unit
Part Number
YE-08L-ID
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 11,472.66

HAND STERILIZERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1