(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Sanitizer, Non-Contact Dispenser Stand IS-9000-PHJ

Hand Sanitizer, Non-Contact Dispenser Stand IS-9000-PHJ

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 41968

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    350×350×1310~1700
  • Mass(g)
    5700
  • Body / Option
    Main Body
  • Trusco Code
    411-1001
  • Features
    It is a stand for no-touch type dispenser. It can be used just by placing it, which is convenient when it cannot be installed on a wall or counter.
  • Compatible body
    41962(GUD-1000PHJ)
  • Trestle
    Iron + Coating
  • Supporting strut
    Iron + Coating
  • Adjustment grip
    Polypropylene (PP)
  • Panel
    ABS
  • Amount Of Content
    1 unit
Part Number
41968
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,231.12

HAND STERILIZERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    350×350×1310~1700
  • Mass(g)
    5700
  • Body / Option
    Main Body
  • Trusco Code
    411-1001
  • Features
    It is a stand for no-touch type dispenser. It can be used just by placing it, which is convenient when it cannot be installed on a wall or counter.
  • Compatible body
    41962(GUD-1000PHJ)
  • Trestle
    Iron + Coating
  • Supporting strut
    Iron + Coating
  • Adjustment grip
    Polypropylene (PP)
  • Panel
    ABS
  • Amount Of Content
    1 unit

Product Description

[Features]
· Stand for non-contact dispensers.
· Since it can simply be set in place, it is great for cases where installation on walls or counters is not possible.
· Includes notices panel.
[Applications]
· Non-contact dispenser installation.

Specifications of 41968

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    350×350×1310~1700
  • Mass(g)
    5700
  • Body / Option
    Main Body
  • Trusco Code
    411-1001
  • Features
    It is a stand for no-touch type dispenser. It can be used just by placing it, which is convenient when it cannot be installed on a wall or counter.
  • Compatible body
    41962(GUD-1000PHJ)
  • Trestle
    Iron + Coating
  • Supporting strut
    Iron + Coating
  • Adjustment grip
    Polypropylene (PP)
  • Panel
    ABS
  • Amount Of Content
    1 unit
Part Number
41968
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,231.12

HAND STERILIZERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1