(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Hand Sanitizer Arbos S-2A

Automatic Hand Sanitizer Arbos S-2A

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 54030

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    250×190×280
  • Body / Option
    Main Body
  • Power(V)
    100
  • Power Consumption(W)
    28
  • Injection amount(ml/round)
    2
  • Trusco Code
    406-7703
  • Mass(g)
    4700
  • Features
    Cannot be operated with one hand. Sprays disinfectant solution only when the infrared sensor detects both hands. Inserting both hands activates the sensor and the disinfectant solution is sprayed automatically. There is no need to touch any instrument or switch, making it very hygienic. Equipped with functions such as an LED display that can be used to check the remaining amount of disinfectant and operable condition.
  • Specifications
    Dedicated Alcohol Hand and Finger Sterilizer
  • Amount Of Content
    1 unit
Part Number
54030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 62,920.28

฿ 54,470.09

AUTOMATIC HAND STERILIZERS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    250×190×280
  • Body / Option
    Main Body
  • Power(V)
    100
  • Power Consumption(W)
    28
  • Injection amount(ml/round)
    2
  • Trusco Code
    406-7703
  • Mass(g)
    4700
  • Features
    Cannot be operated with one hand. Sprays disinfectant solution only when the infrared sensor detects both hands. Inserting both hands activates the sensor and the disinfectant solution is sprayed automatically. There is no need to touch any instrument or switch, making it very hygienic. Equipped with functions such as an LED display that can be used to check the remaining amount of disinfectant and operable condition.
  • Specifications
    Dedicated Alcohol Hand and Finger Sterilizer
  • Amount Of Content
    1 unit

Product Description

[Features]
· Sprays antiseptic solution only when both hands are detected by the infrared sensor and not when only one hand is present.
· Inserting both hands trips the sensor and causes antiseptic solution to be automatically sprayed out. Very hygienic as there is no need to touch a fixture or switch.
· An LED display indicates the amount of antiseptic solution remaining and whether the device is ready to be used.
[Applications]
· Sanitizing hands.
· Anywhere there is a risk of infection or food poisoning.

Specifications of 54030

  • Product Model
    Automatic Hand Fingers Sterilizer
  • Width x Depth x Height(mm)
    250×190×280
  • Body / Option
    Main Body
  • Power(V)
    100
  • Power Consumption(W)
    28
  • Injection amount(ml/round)
    2
  • Trusco Code
    406-7703
  • Mass(g)
    4700
  • Features
    Cannot be operated with one hand. Sprays disinfectant solution only when the infrared sensor detects both hands. Inserting both hands activates the sensor and the disinfectant solution is sprayed automatically. There is no need to touch any instrument or switch, making it very hygienic. Equipped with functions such as an LED display that can be used to check the remaining amount of disinfectant and operable condition.
  • Specifications
    Dedicated Alcohol Hand and Finger Sterilizer
  • Amount Of Content
    1 unit
Part Number
54030 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 62,920.28

฿ 54,470.09

AUTOMATIC HAND STERILIZERS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1