1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Umbra Umbrella Stand (Part Number)

UMBRELLA STANDS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Umbra Umbrella Stand
  • Umbra Umbrella Stand
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,805.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A new type of umbrella stand of exceptionally good design.
· A two-layer type that supports folding umbrellas.

Part Number
YA-81L-ID SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 13,805.15

฿ 11,392.01

UMBRELLA STANDS 1 Piece(s) 20 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Steel Width x Depth x Height (mm) 750X200X450
No. of Umbrellas (Pieces) 16 Trusco Code 297-6757 Mass(g) 20000
Features This is a new type of umbrella stand which has excellent design. Frame Material Steel Acrylic Baked Coating Drip Tray Material Recycled Polyvinyl Chloride (PVC)
Partition Material Steel Acrylic Baked Coating Amount Of Content 1 unit