1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ambler EX

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ambler EX
  • Ambler EX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,325.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a convenient umbrella stand that can be folded up in clear weather.

Part Number
YA-55L-ID
YA-56L-ID
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) No. of Umbrellas (Pieces) Trusco Code Mass
(g)
Amount Of Content

฿ 4,325.36

UMBRELLA STANDS 1 Piece(s) 14 Day(s) 418X311X42312327-690217001 unit

฿ 5,434.48

UMBRELLA STANDS 1 Piece(s) 12 Day(s) 752X311X42324327-693730001 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand (Foldable Type) Material Stainless Features It is a convenient umbrella stand that can be folded in fine weather.
Frame Material Stainless Steel (SUS304) Drip Tray Material Made from 100% Recycled ABS Resin Partition Material Made from 100% Recycled ABS Resin
Amount Of Content 1 unit