1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Umbrella Stand Panel Type (for Holding 9, 18, or 27 Umbrellas)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aluminum Umbrella Stand Panel Type (for Holding 9, 18, or 27 Umbrellas)
  • Aluminum Umbrella Stand Panel Type (for Holding 9, 18, or 27 Umbrellas)
  • Aluminum Umbrella Stand Panel Type (for Holding 9, 18, or 27 Umbrellas)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 10,651.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Umbrella stand with lightweight aluminum structure that's easy to move and has a beautiful appearance.
[Features]
· Excellent in rust and dirt prevention.
· A 100% separation recyclable structure for easy recycling.
· 4 sides enclosed by aluminum panels to keep most of the stored umbrellas hidden and prevent untidiness.
· When stored, rain drops do not scatter from the floor, preventing the floor from getting wet.
[Applications]
· Ideal for places with a large number of people such as offices.

Materials

●Frame: Aluminum Extruded Shape(alumite clear coating)
●Water Saucer: ABS Resin(cold resistance, impact resistant resin)
●Partition: ABS Resin
Part Number
TAK-9P
TAK-18PSALE
TAK-27PSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) Number of umbrellas Trusco Code Mass
(g)
Amount Of Content

฿ 10,651.00

UMBRELLA STANDS 1 Piece(s) 12 Day(s) 300X300X5009329-449840001 unit

฿ 13,518.00

฿ 12,436.56

UMBRELLA STANDS 1 Piece(s) 10 Day(s) 560X300X50018329-450158001 unit

฿ 16,303.00

฿ 14,998.76

UMBRELLA STANDS 1 Piece(s) 40 Day(s) 819X300X50027329-451076001 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Other Features Aluminum structure, rust-proof, high contamination-proof performance, lightweight and easy to move.
Frame Material Aluminum Extruded Material (Alumite Clear Coating) Water receiving pan material ABS Resin (cold resistant, impact resistant resin) Partition material ABS Resin
Amount Of Content 1 unit