1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Urban Pit K36 (36 Unit Stand) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Urban Pit K36 (36 Unit Stand)
  • Urban Pit K36 (36 Unit Stand)
  • Urban Pit K36 (36 Unit Stand)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,866.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Umbrella standard with a rounded form for greater safety.
[Features]
· Cylindrical chutes are designed to store one umbrella each to prevent umbrellas from becoming entangled.
· Size: W710 X D362 X H496 mm.
· Weight: approx. 5.6 kg.
· Chute/Receptacle: polypropylene (recycled resin), Side Panels: polyethylene.
· Frame Pipe: Unichrome-plated steel pipe.
[Applications]
· Can be used in various different places.

Part Number
UB-287-036-1
UB-287-036-6
UB-287-036-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Sideboard Material Amount Of Content

฿ 10,866.00

UMBRELLA STANDS 1 Piece(s) 12 Day(s) Green409-4662Polypropylene1 unit

฿ 10,866.00

UMBRELLA STANDS 1 Piece(s) 10 Day(s) Gray409-4671-1 unit

฿ 10,866.00

UMBRELLA STANDS 1 Piece(s) 40 Day(s) Orange409-4689-1 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Polypropylene Width x Depth x Height (mm) 710X362X496
No. of Umbrellas (Pieces) 36 Mass(g) 5600 Features Cylindrical chutes are designed to store one umbrella each to prevent umbrellas from becoming entangled.
Frame Material Steel Pipe (Unichrome Plating) Chute / Tray Material Polypropylene (Recycled resin) Amount Of Content 1 unit