1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Umbrella Stand Type A (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Folding Umbrella Stand Type A
  • Folding Umbrella Stand Type A
  • Folding Umbrella Stand Type A
  • Folding Umbrella Stand Type A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,605.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Umbrella stand.
[Features]
・ Foldable type.
·Size: About W523 × D366 × H500mm.
·Weight: About 6.0 kg.
·Main unit: Steel (baked finish + chrome plating), saucer: Polypropylene (recycled resin).
[Applications]
·It can be used in a variety of settings, such as offices, stores, banks, and hospitals.

Part Number
UB-280-212-0
UB-280-224-0
UB-280-248-0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) No. of Umbrellas (Pieces) Trusco Code Mass
(g)
Amount Of Content

฿ 4,605.00

UMBRELLA STANDS 1 Piece(s) 10 Day(s) 391X266X50012329-546042001 unit

฿ 6,631.00

UMBRELLA STANDS 1 Piece(s) 10 Day(s) 523X366X50024287-975160001 unit

฿ 10,498.00

UMBRELLA STANDS 1 Piece(s) 12 Day(s) 996X366X50048329-547896001 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand (Foldable Type) Material Steel Features A foldable umbrella stand suitable for many locations.
Frame Material Steel Drip Tray Material Recycled Polypropylene (PP) Partition Material Recycled Polypropylene (PP)
Amount Of Content 1 unit