1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Umbrella Stand USR-Z

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Umbrella Stand USR-Z
  • Umbrella Stand USR-Z
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,078.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used in various locations as an umbrella stand.

Materials

●Main Body: Stainless Steel Hair Line(SUS304)
●Upper Frame: Steel(chrome plating)
●Water Saucer: Polypropylene(PP)
Part Number
USR-Z-25
USR-Z-26
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height (mm) No. of Umbrellas (Pieces) Trusco Code Mass
(g)
Amount Of Content

฿ 3,078.34

UMBRELLA STANDS 1 Piece(s) 1 Day(s) 180X180X4506276-703115001 unit

฿ 3,951.67

UMBRELLA STANDS 1 Piece(s) 1 Day(s) 224X224X4509276-702316001 unit

Loading...

  1. 1

Basic Information

Type Umbrella Stand Material Stainless Features Can be used as an umbrella stand in a range of locations.
Frame Material Stainless Steel (SUS304) Drip Tray Material Polypropylene (PP) Amount Of Content 1 unit