1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair with Casters TWC-S

WORKINGCHAIRS

Work Chair with Casters TWC-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,929.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work chair with tool/parts tray.
[Features]
· It is a work chair with height adjustment and a rising width of 120 mm.
· With casters.
· With a very convenient tray for tools and parts at the lower part.
[Applications]
· Factory on-site work, automobile repair work.

Part Number
TWC-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 4,929.00

WORKINGCHAIRS 1 Piece(s) 12 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 370X440~555 Specifications Assembly type
Caster With casters Color Red Details Type Square Model (Tray) *Pictured tools are sold separately.
Trusco Code 288-9200 Mass(g) 5700 Seat Material Urethane
Leg Material Steel (Powder Coating), Rubber Caster Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part TWC-S in the Work Chair with Casters TWC-S series.