(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Work chair with casters.
[Features]
· Includes casters for easy movement while still sitting.
· Seat: Polyethylene (PE) (polyurethane / leather upholstery).
· Legs: steel, rubber casters.
[Applications]
· For work
Product Type | Work chair | Specifications | Finished product | Caster | With casters |
---|---|---|---|---|---|
Color | Black | Seat Material | Polyethylene (PE) (Polyurethane, leather) | Leg Material | Steel, Rubber Caster |
Amount Of Content | 1 Leg |
Please check the type/dimensions/specifications of the part VR-1N in the Work Chair with Casters VR series.
Part Number |
---|
VR-2N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Seat width x seat height (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 2,635.00 | 1 Piece(s) | Same day | 360X330 | 289-0101 | 2400 | - |
How can we improve?
How can we improve?