1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair with Casters L-60GC

WORKING CHAIRS

Work Chair with Casters L-60GC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,744.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A work chair that fits various work environments.
[Features]
· With casters.
· It is a work chair with a rotating seat.
· The seat elevation function is a gas regulator type.
· The upholstery is vinyl leather.
[Applications]
· Light work, etc.

Part Number
L-60GC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 6,744.00

WORKING CHAIRS 1 Piece(s) 1 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 315X450~620 Specifications Finished product
Caster With casters Color Black Trusco Code 503-6011
Mass(g) 4600 Comes with a seat elevation mechanism Gas Adjustment Type Seat Material Urethane
Leg Material Steel, Rubber Caster Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part L-60GC in the Work Chair with Casters L-60GC series.