1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stool, Rotating Seat Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stool, Rotating Seat Type
  • Stool, Rotating Seat Type
  • Stool, Rotating Seat Type
  • Stool, Rotating Seat Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,353.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Working chair with rotating seat and thick urethane that allows more comfortable work.
[Features]
· TYZ8009 only is a 4-legged type with no steel ring at the base.
· The base's rotation allows for convenience when doing light work.
· Rotating seat type with thick urethane.
· The seat portion adopts plywood and urethane foam materials.
· The leg is made of φ25.4 (diameter 25.4 mm) steel pipe (powder coating).
[Applications]
· Ideal as a round stool with a swivel seat for conducting light work.

Part Number
TYZ255-24H
TYZ255-33H
TYZ255-45H
TYZ8009
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeat width x seat height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,635.00

WORKING CHAIRS 1 Piece(s) Same day 300X240276-934431001 Leg

฿ 2,706.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) 300X330276-935233001 Leg

฿ 2,763.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) 300X450276-936135001 Leg

฿ 2,353.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) 300X450276-933624001 Leg

Loading...

  1. 1

Basic Information

Product Type Work chair Specifications Finished product Caster Without Casters
Color Black Chair Leg Cap Material Other Pipe Diameter(mm) 25.4
Comes with a seat elevation mechanism NA Seat Material Plywood/ Urethane Leg Material Steel Pipe (Silver Coating)
Amount Of Content 1 Leg