1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair without Casters PW-600S (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Work Chair without Casters PW-600S
  • Work Chair without Casters PW-600S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,542.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·The height of the seat can be easily adjusted according to the workpiece.
· Upholstery: vinyl leather

Features

●The seat height can be easily adjustment according to the work.

Specification

●Coated Cloth:Vinyl Leather
●Seat Width x Seat Height(mm):350 x 330 to 860
●SPQ(piece):1
●Up/Down Adjustable Seat Function: Hook Type
●With Swing Function

Materials

●Seat: Leather Veneer 
●Legs: Steel Pipe(powder coating)
Part Number
PW-600S-BK
PW-600S-SV
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code Amount Of Content

฿ 9,690.00

WORKING CHAIRS 1 Piece(s) 1 Day(s) Black505-62841 Leg

฿ 9,542.75

WORKING CHAIRS 1 Piece(s) 12 Day(s) Others505-62761 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Seat Width x Seat Height(mm) 350X300~860 Specifications Finished Product
Caster Without Caster Details Model With Swing Function Mass(g) 7700
Amount Of Content 1 Leg