1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chair for Drawing (with Caster / Screw Type)

DRAFTING CHAIRS

Chair for Drawing (with Caster / Screw Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,557.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·A standard drafting chair.
·Materials: Back/seat: urethane, legs: steel, rubber casters; legs: powder coating

Specification

●Coated Cloth:Vinyl Leather
●Color:Gray
●Seat Width x Seat Depth x Seat Height(mm):400 x 380 x 530 to 630
●SPQ(piece):1
●Adjustable Seat Function: Screw Type

Materials

●Back Part/Seat Part: Urethane
●Leg: Steel, Rubber Caster
●Leg: Powder Coating
Part Number
T-17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 8,557.00

DRAFTING CHAIRS 1 Piece(s) 10 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Model Chair for Drawing Seat Width x Seat Height(mm) 400X530~630 Specifications Assembly Model
Caster With Caster Color Gray Depth of Seat(mm) 380
Assembly guide 15 Minutes per 1 Persons Trusco Code 509-3091 Mass(g) 7600
Seat up and down Lifting Feature Screw Type Seat Surface Material Urethane Leg Parts Material Steel, Rubber Caster
Back Parts Material Urethane Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part T-17 in the Chair for Drawing (with Caster / Screw Type) series.