1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seat Type Multi-Stool with Brake Caster (Part Number)

WORKING CHAIRS

Seat Type Multi-Stool with Brake Caster
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 23,311.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work chair with seat brake casters.
[Features]
· Uses seat casters with brakes that engage when a load of more than 36 kg is applied while sitting.
· Finished product.
[Applications]
· Ideal for various types of work.

Part Number
TSS-16RL-STCCGN SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 23,311.00

฿ 21,446.12

WORKING CHAIRS 1 Piece(s) 40 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Seat Width x Seat Height(mm) 400X475~650 Specifications Finished Product
Caster With Caster Color Green Depth of Seat(mm) 400
Mass(g) 10500 Seat up and down Lifting Feature Gas Adjustment Type Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part TSS-16RL-STCCGN in the Seat Type Multi-Stool with Brake Caster series.