1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Stool (with Vinyl Leather and Caster) (TSS-18RLB)

WORKING CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Multi Stool (with Vinyl Leather and Caster)
  • Multi Stool (with Vinyl Leather and Caster)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work chair with casters.
[Features]
· Adopts molded urethane for the seat.
· Provides soft seating even in long hours of work.
[Applications]
· Ideal for various types of work.

Part Number
TSS-18RLB SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Amount Of Content

฿ 20,916.00

฿ 19,242.72

WORKING CHAIRS 1 Piece(s) 40 Day(s) Blue1 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Seat Width x Seat Height(mm) 400X475~650 Specifications Finished Product
Caster With Caster Mass(g) 11400 Seat up and down Lifting Feature Gas Adjustment Type
Seat Surface Material Molded Urethane, Nylon Twin-Wheel Casters Back Parts Material PP Resin Molding Product Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part TSS-18RLB in the Multi Stool (with Vinyl Leather and Caster) series.

Products with similar specification

Part Number
TSS-18RLWN
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipColor Amount Of Content

฿ 20,916.00

1 Piece(s) 40 Day(s) Wine-