1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair without Casters TD (TD-3-B)

WORKING CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Work Chair without Casters TD
  • Work Chair without Casters TD
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard work chair.
[Features]
· Rotating seat type.
[Applications]
· Convenient for various types of work.

Features

●Standard work chair with rotary type seat.

Specification

●Adjustable Seat Function: Screw Type

Materials

●Leg: Steel
Part Number
TD-3-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeat Width x Seat Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 3,345.00

WORKING CHAIRS 1 Piece(s) 10 Day(s) 330X405~525Blue503-646128001 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Specifications Assembly Model Caster Without Caster
Seat up and down Lifting Feature Screw Type Leg Parts Material Steel Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part TD-3-B in the Work Chair without Casters TD series.

Products with similar specification

Part Number
TD-2-BK
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSeat Width x Seat Height
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 5,318.00

1 Piece(s) 10 Day(s) 330X400~520Black503-64023600-