1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Chair (with Powder Coated Legs)

WORKING CHAIRS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Round Chair (with Powder Coated Legs)
  • Round Chair (with Powder Coated Legs)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,093.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·Stacking is also possible with a simple round chair.
·Materials: Seat: steel, hardboard, urethane foam; legs: ø22.2 mm steel pipe (powder coating)

Features

●Stool stacking is also possible with a simple round chair.

Specification

●Coated Cloth:Vinyl Leather
●Seat Width x Seat Height(mm):360 x 445

Materials

●Seat: Steel, Hard Board, Urethane Foam
●Leg: Φ22.2m Steel Pipe(powder coating)
Part Number
RC-60-V3-BU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 3,093.00

WORKING CHAIRS 1 Piece(s) 1 Day(s) 1 Leg

Loading...

  1. 1

Basic Information

Product Model Working Chair Seat Width x Seat Height(mm) 360X445 Specifications Finished Product
Caster Without Caster Color Blue Pipe Diameter(mm) 22.2
Trusco Code 320-1759 Mass(g) 2800 Seat up and down Lifting Feature NA
Seat Surface Material Steel, Hard Board, Urethane Foam Leg Parts Material Steel Pipe (Powder Coating) Amount Of Content 1 Leg

Please check the type/dimensions/specifications of the part RC-60-V3-BU in the Round Chair (with Powder Coated Legs) series.