1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Conference Table, Folding-Top Type Flight Table

Conference Table, Folding-Top Type Flight Table
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,582.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The top panel folds down the center for space-efficient storage.
· Pull the control lever toward you and fold the top board. If you fold it completely, the fixing bracket will be engaged. It can be moved in a folded state.

Part Number
FLT-1845-T
FLT-1860-T
FLT-1875-T
FLT-1890-T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth x Depth x Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 23,582.40

MEETING TABLES(FOLDING TYPE) 1 Piece(s) 40 Day(s) 1800×450×700464-5740260001 unit

฿ 26,001.10

MEETING TABLES(FOLDING TYPE) 1 Piece(s) 40 Day(s) 1800×600×700464-5758290001 unit

฿ 37,257.00

MEETING TABLES(FOLDING TYPE) 1 Piece(s) 40 Day(s) 1800×750×700464-5766310001 unit

฿ 38,729.80

MEETING TABLES(FOLDING TYPE) 1 Piece(s) 40 Day(s) 1800×900×700464-5774345001 unit

Loading...

  1. 1

Basic Information

Product Type Conference table (Folding Type) Specifications Finished product Top Panel Color Woody Texture
Shelf With Lower Shelf Top Panel Color Details Teak Features The top panel folds down the center for space-efficient storage.
Features 2 You can pull the operations lever toward you to fold the top plate. When the top plate has been fully folded, the attached clamps work to fix them. You can carry it on, with the top plate folded. Specifications Top Panel Folding Type, With Caster Top Plate Material 28 mm Thick Melamine Decorative Panel / Flush Structure / Reverse Raw Plywood / Quality Adhesion
Leg Material 31.8 mm Steel Pipe (Hardened Coating), Nylon Dual Casters (With Stopper) Amount Of Content 1 unit