(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
·A platform truck for foldable tables.
·Materials: Steel (powder coating); caster: rubber, rubber caster
Part Number |
---|
TD-450D |
TD-600 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width x Depth x Height (mm) | Number of Stackable Units | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 52,700.00 ฿ 48,484.00 | MEETING TABLES(FOLDING TYPE) | 1 Piece(s) | 40 Day(s) | 1970×760×1400 | 10 Tables with depth of 450 to 620 mm | 462-9019 | 40000 | 1 unit | ||
฿ 26,548.00 ฿ 24,424.16 | MEETING TABLES(FOLDING TYPE) | 1 Piece(s) | 40 Day(s) | 700×650×1520 | 6 Tables with depth of 450 to 620 mm | 462-9027 | 16300 | 1 unit |
Loading...
Product Model | Meeting Room Table | Specifications | Assembly Model | Shelf | Lower Shelf Not Included |
---|---|---|---|---|---|
Assembly Guideline | 20 Minutes per 2 Persons | Features | It is a cart for a folding table | Material | Steel |
Precautions | Some table shapes cannot load the quantity indicated. | Amount Of Content | 1 unit |
How can we improve?
How can we improve?