- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Projector, Tripod Stand, Height (mm) 1200–2000
Specifications of SK-31A
-
- Type
- Other
-
- Product Type
- Emitter
-
- Special Type
- Other
-
- Height(mm)
- 1200~2000
-
- Trusco Code
- 233-0750
-
- Mass(g)
- 4200
-
- Features
- Comes with a table where a rotating lamp can be mounted on the stand.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,348.18
|
PROJECTORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Type
- Other
-
- Product Type
- Emitter
-
- Special Type
- Other
-
- Height(mm)
- 1200~2000
-
- Trusco Code
- 233-0750
-
- Mass(g)
- 4200
-
- Features
- Comes with a table where a rotating lamp can be mounted on the stand.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Comes with a table where a rotating lamp can be mounted on the stand.
· The height can be flexibly adjusted between 1,200 and 2,000 mm.
Specifications of SK-31A
-
- Type
- Other
-
- Product Type
- Emitter
-
- Special Type
- Other
-
- Height(mm)
- 1200~2000
-
- Trusco Code
- 233-0750
-
- Mass(g)
- 4200
-
- Features
- Comes with a table where a rotating lamp can be mounted on the stand.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,348.18
|
PROJECTORS
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?