- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Projector, LED Work Light RGL-5
Specifications of RGL-5
-
- Brightness(lm)
- 1650
-
- Type
- LED
-
- Product Type
- Emitter
-
- Power Consumption(W)
- 20
-
- Special Type
- Other
-
- Cord Length(m)
- 5
-
- Power Supply(V)
- 100
-
- Trusco Code
- 393-7232
-
- Mass(g)
- 1790
-
- Electrical wiring Specifications
- Softon Cable VCT0.75 mm2 x 2-Core
-
- Features
- A 17 W LED light bulb that is energy-saving and has a long life can be used.
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 6,587.00
|
PROJECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Brightness(lm)
- 1650
-
- Type
- LED
-
- Product Type
- Emitter
-
- Power Consumption(W)
- 20
-
- Special Type
- Other
-
- Cord Length(m)
- 5
-
- Power Supply(V)
- 100
-
- Trusco Code
- 393-7232
-
- Mass(g)
- 1790
-
- Electrical wiring Specifications
- Softon Cable VCT0.75 mm2 x 2-Core
-
- Features
- A 17 W LED light bulb that is energy-saving and has a long life can be used.
-
- Inner capacity
- 1 unit
Product Description
[Features]
· Uses an energy saving and long-life 20W LED bulb.
· In addition to the natural brightness of daylight white, the lineup also includes a light bulb color that suppresses metallic reflections in stainless steel and other reflective areas.
· Rain-proof type for outdoor use that can be used with relief even in the rain.
· Double-insulated structure with no grounding required.
· Reflective cover has a 360-degree drainage structure so water will not accumulate no matter which direction it is mounted.
· Pleated cooling ribs for effective heat dissipation
· One-touch removable guard net.
· Total luminous flux: 1,650 Lm
· Beam angle: (RGL-5) 60 degrees, (RGL-5W) 110 degrees
· Wire length: 5 m
[Application]
· Installed with a vise for lighting at a job site, in a factory, etc.
Specifications of RGL-5
-
- Brightness(lm)
- 1650
-
- Type
- LED
-
- Product Type
- Emitter
-
- Power Consumption(W)
- 20
-
- Special Type
- Other
-
- Cord Length(m)
- 5
-
- Power Supply(V)
- 100
-
- Trusco Code
- 393-7232
-
- Mass(g)
- 1790
-
- Electrical wiring Specifications
- Softon Cable VCT0.75 mm2 x 2-Core
-
- Features
- A 17 W LED light bulb that is energy-saving and has a long life can be used.
-
- Inner capacity
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 6,587.00
|
PROJECTORS
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Frequently Asked Questions (FAQ)
-
Question:
Can the light bulb be replaced?
-
Answer:
Dedicated replacement bulbs are available.
RGL-5 → LDR20N-W60
RGL-5W → LDR20N-H110
-
Question:
Is there any limitation on mounting direction?
-
Answer:
It is designed to be mounted in any directions.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?