- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Projector, Metal Halide Light Replaceable Lamp
Specifications of MF-400
-
- Product Type
- Replacement Bulb
-
- Power Consumption(W)
- 400
-
- Trusco Code
- 464-1957
-
- Mass(g)
- 240
-
- Specifications
- 130V/400W
-
- Features
- Fully rainproof as a result of heat-resistant glass and seal packing.
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 6,453.75
|
PROJECTORS
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Replacement Bulb
-
- Power Consumption(W)
- 400
-
- Trusco Code
- 464-1957
-
- Mass(g)
- 240
-
- Specifications
- 130V/400W
-
- Features
- Fully rainproof as a result of heat-resistant glass and seal packing.
-
- Inner capacity
- 1 pc.
Product Description
400 W metal halide lamp.
[Features]
· 400 W metal halide replacement bulb.
Specifications of MF-400
-
- Product Type
- Replacement Bulb
-
- Power Consumption(W)
- 400
-
- Trusco Code
- 464-1957
-
- Mass(g)
- 240
-
- Specifications
- 130V/400W
-
- Features
- Fully rainproof as a result of heat-resistant glass and seal packing.
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 6,453.75
|
PROJECTORS
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?