- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Projector, 400 W Metal Halide Light
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Inner capacity |
|
฿ 38,636.25
|
PROJECTORS
|
1 Piece(s)
|
|
19 Day(s)
|
394-6843 |
1 unit |
|
฿ 38,636.25
|
PROJECTORS
|
1 Piece(s)
|
|
19 Day(s)
|
394-6851 |
1 unit |
Basic Specifications
-
- Brightness(lm)
- 39000
-
- Type
- Other
-
- Product Type
- Emitter
-
- Power Consumption(W)
- 400
-
- Special Type
- Other
-
- Details Type
- Vise Mounting Type
-
- Cord Length(m)
- 5
-
- Power Supply(V)
- 100
-
- Mass(g)
- 15200
-
- Electrical wiring Specifications
- Softon Cable VCT1.25 mm2 x 3-Core
-
- Specifications
- Small stabilizer stand included, 5-in. large vise included
-
- Features
- Fully rainproof as a result of heat-resistant glass and seal packing.
-
- Inner capacity
- 1 unit
Product Description
A 400 W metal halide light for outdoor use.
[Feature]
· Totally rainproof due to heat-resistant glass and seal packing.
· 1.8 times more efficient than a mercury lamp and cost saving. (98 lm/W)
· The large-diameter lighting fixture is made of lightweight aluminum.
[Applications]
· For temporary lighting for on-site work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
Inner capacity |
|
฿ 38,636.25
|
PROJECTORS
|
1 Piece(s)
|
|
19 Day(s)
|
394-6843 |
1 unit |
|
฿ 38,636.25
|
PROJECTORS
|
1 Piece(s)
|
|
19 Day(s)
|
394-6851 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?