(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Projector, Handy Fluorescent Lamp

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,611.77 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KF23-I
KF23-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Inner capacity

฿ 1,611.77

PROJECTORS 1 Piece(s) 14 Day(s) 287-6787 1 unit

฿ 1,611.77

PROJECTORS 1 Piece(s) 14 Day(s) 287-6779 1 unit

Basic Specifications

  • Brightness(lm)
    1140
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    23
  • Special Type
    Other
  • Cord Length(m)
    5
  • Power Supply(V)
    100
  • Mass(g)
    850
  • Specifications
    Fluorescent Lamp, 23 W, for inside rooms, rating 23 W / 100 V, 50/60 Hz
  • Features
    23 W gives an equivalent brightness to a 150 W incandescent light.
  • Inner capacity
    1 unit

Product Description

Fluorescent lamp for indoor use
[Features]
· 23 W fluorescent clip-type lamp that is easily used.
· Effective clamp width of max. 50 mm.
· The main body is a ball joint type that can be freely rotated by 360° and moved front/back by 120° for angle adjustment.
· With switch.
[Applications]
· As indoor work lighting.

Part Number
KF23-I
KF23-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code Inner capacity

฿ 1,611.77

PROJECTORS 1 Piece(s) 14 Day(s) 287-6787 1 unit

฿ 1,611.77

PROJECTORS 1 Piece(s) 14 Day(s) 287-6779 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1