(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Projector, Ballastless Mercury Lamp Mercury Work Light For Outdoors

Projector, Ballastless Mercury Lamp Mercury Work Light For Outdoors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RGM-505

  • Brightness(lm)
    8000
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    500
  • Special Type
    Other
  • Cord Length(m)
    5
  • Power Supply(V)
    100
  • Trusco Code
    106-2093
  • Mass(g)
    2210
  • Electrical wiring Specifications
    Softon Cable VCT0.75 mm2 x 2-Core
  • Features
    It is a ballastless mercury lamp that can be used immediately without ballast.
  • Inner capacity
    1 unit
Part Number
RGM-505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 6,550.09

PROJECTORS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Brightness(lm)
    8000
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    500
  • Special Type
    Other
  • Cord Length(m)
    5
  • Power Supply(V)
    100
  • Trusco Code
    106-2093
  • Mass(g)
    2210
  • Electrical wiring Specifications
    Softon Cable VCT0.75 mm2 x 2-Core
  • Features
    It is a ballastless mercury lamp that can be used immediately without ballast.
  • Inner capacity
    1 unit

Product Description

An outdoor ballast-free mercury lamp specification floodlight / light projector that can be used right away without the use of a stabilizer.
[Features]
· Brightness approximately twice that of incandescent light bulbs.
· High-grade acrylic coating resistant to rain as well as rust and impact, usable for a long period of time.
· Safe dual insulation structure.
· Mercury lamp ultraviolet ray (energy) content is approximately 2-3%.
· With vise.
[Applications]
· For construction, building construction and civil engineering work, outside work, DIY, etc.
· As temporary lighting for outdoor work and construction sites.

Specifications of RGM-505

  • Brightness(lm)
    8000
  • Type
    Other
  • Product Type
    Emitter
  • Power Consumption(W)
    500
  • Special Type
    Other
  • Cord Length(m)
    5
  • Power Supply(V)
    100
  • Trusco Code
    106-2093
  • Mass(g)
    2210
  • Electrical wiring Specifications
    Softon Cable VCT0.75 mm2 x 2-Core
  • Features
    It is a ballastless mercury lamp that can be used immediately without ballast.
  • Inner capacity
    1 unit
Part Number
RGM-505
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 6,550.09

PROJECTORS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: What is the UV content (energy) of the mercury lamp?
Answer: About 2 to 3%.