(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Projector, Reflector Lamp Model RC Work Light For Outdoors

Projector, Reflector Lamp Model RC Work Light For Outdoors

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,304.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
RC-200
RC-205
RC-300
RC-305
RC-310
RC-500
RC-505
RC-510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 1,304.13

PROJECTORS 1 Piece(s) 10 Day(s) 2300 200 0.3 370-4050 900 1 unit

฿ 1,797.84

PROJECTORS 1 Piece(s) 12 Day(s) 2300 200 5 370-4068 1370 1 unit

฿ 1,713.63

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 0.3 370-4076 1330 1 unit

฿ 2,076.72

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 370-4084 1800 1 unit

฿ 2,335.89

PROJECTORS 1 Piece(s) 10 Day(s) 3500 300 10 370-4092 2290 1 unit

฿ 1,839.03

PROJECTORS 1 Piece(s) 10 Day(s) 6300 500 0.3 370-4106 1390 1 unit

฿ 2,109.81

PROJECTORS 1 Piece(s) 10 Day(s) 6300 500 5 370-4114 1860 1 unit

฿ 2,568.31

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 10 370-4122 2350 1 unit

Basic Specifications

  • Type
    Other
  • Product Type
    Emitter
  • Special Type
    Other
  • Details Type
    RC Type
  • Power Supply(V)
    100
  • Electrical wiring Specifications
    VCT0.75mm2
  • Features
    Easy-mount work lamp with vise.
  • Inner capacity
    1 unit

Product Description

Incandescent work lamp for outdoor use.
[Features]
· A work lamp with vise.
[Applications]
· For workplace illumination.

Part Number
RC-200
RC-205
RC-300
RC-305
RC-310
RC-500
RC-505
RC-510
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 1,304.13

PROJECTORS 1 Piece(s) 10 Day(s) 2300 200 0.3 370-4050 900 1 unit

฿ 1,797.84

PROJECTORS 1 Piece(s) 12 Day(s) 2300 200 5 370-4068 1370 1 unit

฿ 1,713.63

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 0.3 370-4076 1330 1 unit

฿ 2,076.72

PROJECTORS 1 Piece(s) 12 Day(s) 3500 300 5 370-4084 1800 1 unit

฿ 2,335.89

PROJECTORS 1 Piece(s) 10 Day(s) 3500 300 10 370-4092 2290 1 unit

฿ 1,839.03

PROJECTORS 1 Piece(s) 10 Day(s) 6300 500 0.3 370-4106 1390 1 unit

฿ 2,109.81

PROJECTORS 1 Piece(s) 10 Day(s) 6300 500 5 370-4114 1860 1 unit

฿ 2,568.31

PROJECTORS 1 Piece(s) 12 Day(s) 6300 500 10 370-4122 2350 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1