(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Putty for Inner Wall

Putty for Inner Wall

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO105241

  • Product Type
    Repair Material for Construction and Interiors
  • Color
    White
  • Trusco Code
    309-5461
  • Mass(g/bag)
    400
  • Features 1
    Can be painted.
  • Application 1
    Interior Wall Roughness and Cracking
  • Application 2
    Filling of Column Gaps
  • Hardening Time (20 °C)
    2 to 5 hrs
  • Specifications
    Water-based paint
  • Material
    Vinyl acetate resin, Calcium bicarbonate
  • Amount Of Content
    1 Bag (400 g)
Part Number
NO105241
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 370.57

ADHESIVES FOR REPAIRS 2 Piece(s) 5 Day(s) 1 Bag (400 g)

Basic Specifications

  • Product Type
    Repair Material for Construction and Interiors
  • Color
    White
  • Trusco Code
    309-5461
  • Mass(g/bag)
    400
  • Features 1
    Can be painted.
  • Application 1
    Interior Wall Roughness and Cracking
  • Application 2
    Filling of Column Gaps
  • Hardening Time (20 °C)
    2 to 5 hrs
  • Specifications
    Water-based paint
  • Material
    Vinyl acetate resin, Calcium bicarbonate
  • Amount Of Content
    1 Bag (400 g)

Product Description

[Features]
· Can be painted.
[Applications]
· Unevenness and cracks in indoor walls.
· Fills gaps between columns.

Specifications of NO105241

  • Product Type
    Repair Material for Construction and Interiors
  • Color
    White
  • Trusco Code
    309-5461
  • Mass(g/bag)
    400
  • Features 1
    Can be painted.
  • Application 1
    Interior Wall Roughness and Cracking
  • Application 2
    Filling of Column Gaps
  • Hardening Time (20 °C)
    2 to 5 hrs
  • Specifications
    Water-based paint
  • Material
    Vinyl acetate resin, Calcium bicarbonate
  • Amount Of Content
    1 Bag (400 g)
Part Number
NO105241
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 370.57

ADHESIVES FOR REPAIRS 2 Piece(s) 5 Day(s) 1 Bag (400 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1