- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Bacterial Tile Joint Filler
Specifications of NO5123
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- White
-
- Trusco Code
- 309-5533
-
- Mass(g/bag)
- 500
-
- Features 1
- Can be used just by adding water.
-
- Features 2
- Mold formation is suppressed by mold-proof agent.
-
- Application 1
- Interior and Exterior Tile Joint Repair, Crack Repair, etc.
-
- Hardening Time (20 °C)
- 4 hour
-
- Material
- Portland Cement, Silica Sand, Accelerator, Mold Inhibitor
-
- Amount Of Content
- 1 Bag (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 247.04
|
ADHESIVES FOR REPAIRS
|
2 Piece(s)
|
|
5 Day(s)
|
1 Bag (500 g) |
Basic Specifications
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- White
-
- Trusco Code
- 309-5533
-
- Mass(g/bag)
- 500
-
- Features 1
- Can be used just by adding water.
-
- Features 2
- Mold formation is suppressed by mold-proof agent.
-
- Application 1
- Interior and Exterior Tile Joint Repair, Crack Repair, etc.
-
- Hardening Time (20 °C)
- 4 hour
-
- Material
- Portland Cement, Silica Sand, Accelerator, Mold Inhibitor
-
- Amount Of Content
- 1 Bag (500 g)
Product Description
[Features]
· Can be used just by adding water.
· The mildew-proofing mixture prevents mold.
[Applications]
· For repairing internal and external tile joints and cracks.
Specifications of NO5123
-
- Product Type
- Repair Material for Construction and Interiors
-
- Color
- White
-
- Trusco Code
- 309-5533
-
- Mass(g/bag)
- 500
-
- Features 1
- Can be used just by adding water.
-
- Features 2
- Mold formation is suppressed by mold-proof agent.
-
- Application 1
- Interior and Exterior Tile Joint Repair, Crack Repair, etc.
-
- Hardening Time (20 °C)
- 4 hour
-
- Material
- Portland Cement, Silica Sand, Accelerator, Mold Inhibitor
-
- Amount Of Content
- 1 Bag (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 247.04
|
ADHESIVES FOR REPAIRS
|
2 Piece(s)
|
|
5 Day(s)
|
1 Bag (500 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?