- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Specifications of KEG
-
- Product Type
- Sealant
-
- Overall Length(mm)
- 325
-
- Full height(mm)
- 153
-
- Cylinder diameter(mm)
- 55
-
- Trusco Code
- 103-7854
-
- Mass(g)
- 500
-
- Features 1
- Standard model caulking gun.
-
- Features 2
- Drip-less type to reduce liquid dripping from the tip after use.
-
- Compatible Caulking Compound
- 300~333ml
-
- Specifications
- Standard Type
-
- Material
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 157.00
|
CAULK GUNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Sealant
-
- Overall Length(mm)
- 325
-
- Full height(mm)
- 153
-
- Cylinder diameter(mm)
- 55
-
- Trusco Code
- 103-7854
-
- Mass(g)
- 500
-
- Features 1
- Standard model caulking gun.
-
- Features 2
- Drip-less type to reduce liquid dripping from the tip after use.
-
- Compatible Caulking Compound
- 300~333ml
-
- Specifications
- Standard Type
-
- Material
- Steel
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Standard model caulking gun.
· Drip-less type to reduce liquid dripping from the tip after use.
Specifications of KEG
-
- Product Type
- Sealant
-
- Overall Length(mm)
- 325
-
- Full height(mm)
- 153
-
- Cylinder diameter(mm)
- 55
-
- Trusco Code
- 103-7854
-
- Mass(g)
- 500
-
- Features 1
- Standard model caulking gun.
-
- Features 2
- Drip-less type to reduce liquid dripping from the tip after use.
-
- Compatible Caulking Compound
- 300~333ml
-
- Specifications
- Standard Type
-
- Material
- Steel
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 157.00
|
CAULK GUNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A drip specs that reduces liquid dripping from the tip after use.Specification
●Total Length x Total Height x Cylinder Diameter(mm):325 x 153 x 55
●SPQ(piece):20
●Standard Type
●Compatible Caulking Agent: 300 to 333mlMaterials
●Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?