Cold Welding System Durmetal Super Rapid

Caution
Product Description
[Features]- Cures in just 3 minutes in an environment of 20°C. Water and oil leaks are OK.
・As the name suggests, Super Rapid, which has brought about a revolutionary technological breakthrough in modern repair methods,
enables permanent repairs with instant repair of oil tanks and pipes in the chemical industry where fuel is leaking.
・Super Rapid, which contains titanium, hardens in about 3 minutes and allows semi-permanent repairs with a single touch.
・Super Rapid is the strongest adhesive for emergencies, such as fuel tanks, compressors, radiators, transformers, pumps, various pipes, etc.
・The construction method is simple, and the construction application range is wider than the standard type. Super Rapid is the best adhesive repair filler with excellent abrasion resistance.
[Applications]
- Can be repaired even when oil, water, steam, etc. are leaking.