Air Blast Gun

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · It ejects glass beads, sand, liquid or the like using compressed air, enabling rust and coating removal, as well as surface processing, deburring and the like of metal, glass, plastics, etc.
    [Applications]
    · Rust removal, paint removal.
    · Surface processing of metals, glass, plastics, etc.

    Usage

    ●Rust remover, paint removal.
    ●Surface treatment of metal, glass and plastic, etc.

    Specification

    ●Air Consumption(m3/min):0.25
    ●SPQ(set):1
    ●Max Working Pressure: 0.6MPa

    Set Contents

    ●Hose Band: 2 Pieces
    ●Vinyl Hose(with wire)
    ●Pipe

    Materials

    ●Main Body: Aluminum Die-cast
    ●Joint Part: Stainless Steel
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Air Blast Gun | TRUSCO | MISUMI Thailand