1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Blow Gun Set (Deep Hole Type)

Air Blow Gun Set (Deep Hole Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,240.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Applications]
· Blowing off powders, chips, textile scraps, water, smoke etc., and cooling a hot workstation.

Air Gun Set Deep Hole Type Details

MAG-11D product image

MAG-11D product image

MAG-22D product image

MAG-22D product image

Air Gun Set Deep Hole Type Specifications

Air gun set deep hole type Dimensions

Air gun set deep hole type Dimensions

 

(Unit: mm)

 

-ABCDEFGH2
MAG-11D26251352101605145 °4P22
MAG-22D38321452351835245 °5G30
NoPart namenumberMaterial. Size Part No.surface treatment
1Body case1ADC 1Painted silver
2O-ring1NOKblack
3nozzle117SBackground
4Suction pipe117SPainted silver
5Regulator1middleChrome-plated
6Injection nozzle1copperChrome-plated
7Transparent suction pipe1Transparent envipipeTransparent
8Coupler PM1SS41 1/4Chrome-plated

MAG-11D

  • Dry intake outside diameter: 26mm
  • Exhaust outer diameter: 25mm
  • Total length: 210mm
  • Air consumption: 350 (L) / min
  • Air mounting port: 1/4 plug
  • Body material: Aluminum die casting
  • Nozzle material: Aluminum alloy
  • Suction port material: PVC
  • Mass / mass unit: 350g
  • Country of origin: Japan

[Set Contents / Accessories]

  • Hose band: 2
  • Dust hose: 2m1
  • Dust bag: 1 piece

MAG-22D

  • Dry intake outside diameter: 38mm
  • Exhaust outer diameter: 32mm
  • Total length: 235mm
  • Air consumption: 490 (L) / min
  • Air mounting port: 1/4 plug
  • Body material: Aluminum die casting
  • Nozzle material: Aluminum alloy
  • Suction port material: PVC
  • Mass / mass unit: 436g
  • Country of origin: Japan

[Set Contents / Accessories]

  • Hose band: 2
  • Dust hose: 2m1
  • Dust bag: 1 piece
Part Number
MAG-11D
MAG-22D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipIntake Outside Diameter
(mm)
Outer Ventilation Diameter
(mm)
Overall Length
(mm)
Air Consumption Amount
(m³/min)
Trusco Code Mass
(g)

฿ 7,240.00

AIR GUNS AIR BLAST GUNS 1 Piece(s) 1 Day(s) 26252100.25227-5775350

฿ 7,412.00

AIR GUNS AIR BLAST GUNS 1 Piece(s) 1 Day(s) 38322350.47227-5783436

Loading...

  1. 1

Basic Information

Product Type Air Gun (Deep Hole / Installation Type) Main Body / Set Set Product Max Operating Pressure(Mpa) 0.6
Suction pipe material PVC Set Content Hose Band: 2 Pieces, Dust Hose: 2 m x 1, Dust Bag: 1 Bag Material Body: Aluminum die castingNozzle: Aluminum alloy