Air Gun

Brand :
TRUSCO
Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
[Features]
· A solution for cleaning, transferring and spraying chips, powder, fiber scraps, smoke, etc.
· Can perform suction and injection just by replacing the direction of the nozzle.

Air gun usage image (1)

Air gun usage image (2)
Air gun specifications

| - | A | B | C | D | E | F | G | H | 2 |
|---|---|---|---|---|---|---|---|---|---|
| MAG-11 | 20 | 25 | 31 | 142 | 67 | 45 | 30 | 142 | P22 |
| MAG-22 | 30.5 | 32 | 40 | 144 | 68 | 44 | 32 | 144 | G30 |
| No | Part name | number | Material. Size Part No. | surface treatment |
|---|---|---|---|---|
| 1 | Body case | 1 | ADC 1 | Painted silver |
| 2 | O-ring | 1 | NOK | black |
| 3 | nozzle | 1 | 17S | Background |
| 4 | Suction pipe | 1 | 17S | Painted silver |
| 5 | Throttle button | 1 | ADC1 | Painted silver |
| 6 | Horoset | 1 | SUS M4 × 4 | - |
| 7 | Throttle bush | 1 | middle | - |
| 8 | O-ring | 1 | Fiber | - |
| 9 | Throttle rod | 1 | SUS303 | - |
| Ten | O-ring | 1 | NOK P4 | black |
| 11 | spring | 1 | SWPA | Parka |
| 12 | clothes hanger | 1 | sus 303 | - |
| 13 | Coupler PM | 1 | SS41 1/4 | Chrome-plated |
| Part number | Intake outside diameter (mm) | Exhaust outer diameter (mm) | Total length (mm) | Air consumption (L / min) | Air mounting port | Mass (g) |
|---|---|---|---|---|---|---|
| MAG-11 | 20.0 | 25 | 142 | 350 | 1/4 plug | 275 |
| MAG-22 | 30.5 | 32 | 144 | 490 | 1/4 plug | 317 |
MAG-11A / MAG-22A
| Part number | Mass (g / set) |
|---|---|
| MAG-11A | 500 |
| MAG-22A | 580 |
MAG-11B / MAG-22B
| Part number | Mass (kg / set) |
|---|---|
| MAG-11B | 1.30 |
| MAG-22B | 1.58 |