(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It can instantly and easily measure small forces such as tension and compression.
Part Number |
---|
DTN-300G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Calibration Certificate | Measurement range (N) | Allowable Maximum Load (N) | Minimum gradation (cN) | Minimum scale (mN) | Measuring Range (mN) | Trusco Code | JAN code | Weight (g) | Classification | Mass (g) | Measurement accuracy | Application | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,332.55 | TCL TENSION GAUGES | 1 Piece(s) | 3 Day(s) | No | 0.3 to 3 | 3.0 | 10 | - | - | 838-4771 | 4560120871530 | 56 | Placement Needle Type | - | ±0.5 graduations | Judgment of contact force of micro switches, relays, valves, etc. | Small forces such as tensile force and compressive force can be measured instantly and easily. |
Loading...
Product Type | Dial |
---|
Please check the type/dimensions/specifications of the part DTN-300G in the Teclock, Dial Tension Gauge series.
Part Number |
---|
DTN-100 |
DTN-30 |
DTN-50 |
DTN-500 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Calibration Certificate | Measurement range (N) | Allowable Maximum Load (N) | Minimum gradation (cN) | Minimum scale (mN) | Measuring Range (mN) | Trusco Code | JAN code | Weight (g) | Classification | Mass (g) | Measurement accuracy | Application | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,043.45 | 1 Piece(s) | 45 Day(s) | - | - | 1 | - | 50 | 100~1000 | 336-6294 | - | - | - | 54 | ±0.5 scale | For determining contact force of microswitches, relays, valves, etc. | Small force such as tensile force or compressive force can be easily and instantly measured. | ||
฿ 3,162.36 | 1 Piece(s) | 45 Day(s) | - | - | 0.3 | - | 10 | 30~300 | 336-6278 | - | - | - | 54 | ±0.5 scale | For determining contact force of microswitches, relays, valves, etc. | Small force such as tensile force or compressive force can be easily and instantly measured. | ||
฿ 3,043.45 | 1 Piece(s) | 45 Day(s) | - | - | 0.5 | - | 20 | 60~500 | 336-6286 | - | - | - | 54 | ±0.5 scale | For determining contact force of microswitches, relays, valves, etc. | Small force such as tensile force or compressive force can be easily and instantly measured. | ||
฿ 4,915.10 | 1 Piece(s) | 5 Day(s) | No | 0.6 to 5 | 5 | 20 | - | - | 838-4774 | 4560120871547 | 54 | Standard type | - | ±0.5 graduations | Judgment of contact force of micro switches, relays, valves, etc. | Small forces such as tensile force and compressive force can be measured instantly and easily. |
How can we improve?
How can we improve?