(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Used for centering and drawing of finishing dimensions on the surface of the workpiece.
Product Type | Double-core type scribing needle | Tip specifications | Carbide tip | Single Product/Set Classification | Single Item |
---|---|---|---|---|---|
Features | Used for wire drawing and centering of finishing dimensions on workpiece surfaces. | Hardness | HRA87 |
Please check the type/dimensions/specifications of the part KB-KW in the Scribing Needle (With carbide tip) series.
Part Number |
---|
KB-PKW |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Shaft Diameter (mm) | Overall Length (mm) | Trusco Code | Grip Material | Main Body Material | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 459.00 | 1 Piece(s) | 1 Day(s) | 10 | 5 | 235 | 229-5873 | Plastic (PF) | Carbon Steel for Mechanical Structure | 70 |
How can we improve?
How can we improve?