1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing needle

Scribing needle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 173.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for centering and drawing of finishing dimensions on the surface of the workpiece.

Features

●Used for drawing of finishing dimension and centering on the surface of the workpiece.

Specification

●Total Length(mm):240
●Shaft Diameter(mm):5
●SPQ(piece):1
●Hardness: HRC40

Materials

●Main body: Carbon Steel for Mechanical Structures
●Grip: Plastic(PF)
Part Number
KB-K
KB-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSProduct Type Trusco Code Mass
(g)
Tip Shape

฿ 173.00

SCRIBERS 1 Piece(s) 1 Day(s) 10Double-core type scribing needle229-584946Double-needle type

฿ 187.00

SCRIBERS 1 Piece(s) 12 Day(s) 10Scribing Needle with Scraper229-585748With Scraper

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 5 Tip specifications Hardened Single Product/Set Classification Single Item
Overall Length(mm) 240 Features Used for wire drawing and centering of finishing dimensions on workpiece surfaces. Hardness HRC40
Grip Material Plastic (PF) Main Body Material Carbon Steel for Mechanical Structure