1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pencil Type Scribing Needle Replacement Core【5 Pieces Per Package】 (Part Number)

SCRIBERS

Pencil Type Scribing Needle Replacement Core
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 843.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for centering and drawing of finishing dimensions on the surface of the workpiece. Can be used for marking work on iron, copper, brass, aluminum, plastic, and other alloys.

Features

●Used for drawing of finishing dimension and centering on the surface of the workpiece.
●You can scribe on iron, copper, brass, aluminum, plastic, and other alloys.
●The scribing needle can be stored in the main body by the knock type.

Specification

●Total Length(mm):40
●Tip Diameter(mm):1
●Q'ty Per Set(piece):5
●SPQ(set):1
●Hardness: HRA90

Materials

●Tip: Carbide Tip(G2)
●Main Body: Plastic(PVC)
Part Number
KB-PK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 843.00

SCRIBERS 1 Pack(s)

5 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Replacement Lead Tip specifications Carbide tip Single Product/Set Classification Single Item
Overall Length(mm) 42 Tip diameter(mm) 1 Trusco Code 229-5636
Number of Sets Enclosed(piece) 5 Hardness HRA90 Mass(g/group) 50

Please check the type/dimensions/specifications of the part KB-PK in the Pencil Type Scribing Needle Replacement Core series.