1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scribing Block (Surface Gauge) Squared Top (164-250S)

ONI SCRIBERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables stable scribing work.
· It can be used to draw a horizontal line directly on the object at any height.
· Tip of the scribing needle is quenched.
· Very useful when producing horizontally symmetrical workpieces.
[Applications]
· For positioning of tool machining and simple plane parallel examination.
· Very useful when producing horizontally symmetrical workpieces.

Part Number
164-250S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Size
(mm)
Square Table Width
(mm)
Square Table Depth
(mm)
Square Table Height
(mm)
Trusco Code Mass
(g)

฿ 2,671.97

ONI SCRIBERS 1 Piece(s) 12 Day(s) 250805524365-1461800

Loading...

  1. 1

Basic Information

Product Type Double-core type scribing needle Tip specifications Hardened Single Product/Set Classification Single Item
Features It can be used for stable scribing. It can be used to draw a horizontal line directly on the object at any height. The tip of the scribe needle is hardened. It is useful in making symmetrical workpieces. Base material Cast Iron Scribing needle Carbon Steel for Mechanical Structure