1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Hexagonal Holder, Magnet Material: Neodymium Magnet

Magnet Hexagonal Holder, Magnet Material: Neodymium Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,102.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· With an ON/OFF switch.
· Allows easy installation and removal in position.
· It comes with a groove and can be easily mounted onto round objects.
· The retention angle can be set to 45°, 90° and 135°.
[Applications]
· For tacking and temporary assembly during welding work, assembly work, and others.

Features

●With ON/OFF switch.
●Easy to install or remove position.

Specification

●SPQ(piece):1
●Retention angle: 45°, 90°, 135°
●With ON/OFF function

Materials

●Magnet: Neodymium Magnet
●Exterior Part: Steel/Aluminum Alloy
Part Number
TMSA-46
TMSA-48
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 2,102.00

MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s) 3009528110284-8899700

฿ 2,466.00

MAGNET HOLDERS FOR WELDING 1 Piece(s) Same day 50013035150284-89021400

Loading...

  1. 1

Basic Information

Holding Angle(°) 45,90,135 Magnet ON/OFF Function Available Specifications Fixed Type
Application For tacking and temporary assembly during welding work, assembly work, and others. Magnet Material Neodymium Magnet Exterior Part Material Steel / Aluminum Alloy