1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Hexagonal Holder, Magnet Material: Ferrite Magnet (Part Number)

Magnet Hexagonal Holder, Magnet Material: Ferrite Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,926.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Exhibits powerful magnetic force for the provisional holding and provisional assembly of welding work.
· The retention angle can be set to 45°, 90° and 135°.
[Applications]
· For temporary tacking during welding work, etc.

Features

●Demonstrates strong magnetic force in temporary holding and temporary assemble of welding works.

Specification

●SPQ(piece):1
●Retention angles can be used in three ways 45°, 90° and 135°.
●No ON/OFF function

Materials

●Magnet: Ferrite Magnet
●Exterior Part: Steel
Part Number
TMS-9
TMS-12-741
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdsorption Power
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 1,926.00

MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s) 100–200901490232-0975500

฿ 2,843.23

MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s) 250~40012026120232-09831200

Loading...

  1. 1

Basic Information

Holding Angle(°) 45,90,135 Magnet ON/OFF Function NA Specifications Fixed Type
Application For temporary tacking during welding work, etc. Magnet Material Ferrite Magnet Exterior Part Material Steel