1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magne Welder for Welding, Holding Force (N): 660, Weight (g): 2750

MAGNET HOLDERS FOR WELDING

Magne Welder for Welding, Holding Force (N): 660, Weight (g): 2750
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,011.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Convenient as it has double suction surfaces and the magnets can be switched on and off with the on/off switch on both ends.
· Stable retention of parts to be joined together when welding iron plate or iron balls.
· Used for tacking or provisional assembly in welding, assembly work, etc.
[Applications]
· For tacking and temporary assembly during welding work and assembly work.

Part Number
TMS2-90
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,011.95

MAGNET HOLDERS FOR WELDING 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Holding Angle(°) 90 Magnet ON/OFF Function Available Adsorption Power(N) 660
Width(mm) 195 Depth(mm) 45 Height(mm) 195
Specifications Fixed Type Application For temporary holding and temporary assembly during welding work. Trusco Code 284-8911
Mass(g) 2750 Magnet Material Neodymium Magnet Exterior Part Material Steel / Aluminum Alloy

Please check the type/dimensions/specifications of the part TMS2-90 in the Magne Welder for Welding, Holding Force (N): 660, Weight (g): 2750 series.