1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magne Welder for Welding, Magnet Material: Ferrite Magnet

Magne Welder for Welding, Magnet Material: Ferrite Magnet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 736.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for stable retention, holding parts to be joined together when welding iron plate, round pipe, or iron balls.
[Applications]
· For temporary holding and temporary assembly during welding work.

Part Number
TMGW-90
TMGW-120
TMGW-120A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolding Angle
(°)
Adsorption Power
(N)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)

฿ 736.44

MAGNET HOLDERS FOR WELDING 1 Piece(s) Same day 45,75,90,105,120,13598831465232-7058270

฿ 853.70

TRC MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s) 45,901479416111232-7066460

฿ 869.20

TRC MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s) 45,9014715616102232-7074560

Loading...

  1. 1

Basic Information

Magnet ON/OFF Function NA Specifications Fixed Type Application For temporary holding and temporary assembly during welding work.
Magnet Material Ferrite Magnet Main Body Material Steel