1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnesium welder (variable type)

TRC MAGNET HOLDERS FOR WELDING

Magnesium welder (variable type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,860.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for stable retention, holding parts to be joined together when welding iron plate, round pipe, or iron balls.
· The angle can be adjusted by 45 to 90°.
[Applications]
· For temporary holding and temporary assembly during welding work.

Part Number
TMGW-C145
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,860.35

TRC MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Holding Angle(°) 45~90 Magnet ON/OFF Function NA Adsorption Power(N) 245
Width(mm) 144 Depth(mm) 36 Height(mm) 144
Specifications Variable type Application For temporary holding and temporary assembly during welding work. Trusco Code 232-7082
Mass(g) 1500 Magnet Material Ferrite Magnet Main Body Material Steel

Please check the type/dimensions/specifications of the part TMGW-C145 in the Magnesium welder (variable type) series.