1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnesium welder (fixed type)

TRC MAGNET HOLDERS FOR WELDING

Magnesium welder (fixed type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,038.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for stable retention, holding parts to be joined together when welding iron plate, round pipe, or iron balls.
· A wide type that allows sturdy fixation.
[Applications]
· For temporary holding and temporary assembly during welding work.

Part Number
TMGW-S145
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,038.71

TRC MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Holding Angle(°) 90 Magnet ON/OFF Function NA Adsorption Power(N) 245
Width(mm) 144 Depth(mm) 36 Height(mm) 144
Specifications Fixed Type Application For temporary holding and temporary assembly during welding work. Trusco Code 232-7091
Mass(g) 1500 Magnet Material Ferrite Magnet Main Body Material Steel

Please check the type/dimensions/specifications of the part TMGW-S145 in the Magnesium welder (fixed type) series.