1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnesium welder (standard type)

MAGNET HOLDERS FOR WELDING

Magnesium welder (standard type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,190.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for stable retention, holding parts to be joined together when welding iron plate, round pipe, or iron balls.
· It is a standard 90° fixed type.
[Applications]
· For temporary holding and temporary assembly during welding work.

Features

●Suitable for stable holding by combining joints during welding works of iron plate, round Pipe and iron ball.

Specification

●Adhesion Strength(N):588
●W x D x H(mm):230 x 20 x 230
●SPQ(piece):1
●Retention angle: 90°
●No ON/OFF function

Materials

●Magnet: Ferrite Magnet
●Main Body: Steel
Part Number
TMGW-S200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,190.00

MAGNET HOLDERS FOR WELDING 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Holding Angle(°) 90 Magnet ON/OFF Function NA Adsorption Power(N) 588
Width(mm) 230 Depth(mm) 20 Height(mm) 230
Specifications Standard Type Application For temporary holding and temporary assembly during welding work. Trusco Code 232-7104
Mass(g) 2100 Magnet Material Ferrite Magnet Main Body Material Steel

Please check the type/dimensions/specifications of the part TMGW-S200 in the Magnesium welder (standard type) series.