1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Lift

HAND LIFTING MAGNETS

Hand Lift
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,691.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Features a cam mechanism for attachment/detachment in an effort not to apply direct friction, or to make scratches onto the surface of the object to transport.
· Assembly and removal of transported goods can be done smoothly.
[Applications]
· For pulling out steel alloys and steel sheets, or for simple transportation of metal frames, raw materials, press dies, semi-processed goods, etc.

Features

●The detachment is devised so as not to apply direct friction to the surface of the material to be transported, and it is a cam type that is hard to scratch.
●Detaching items for transportation is smooth.

Usage

●For taking out steel materials, steel plates and easy transportation of metal frames, raw materials, press mold, semi-finished products, etc.

Specification

●Adhesion Strength(N):500(sideways draw), 2000(Lifting)
●W x D x H(mm):100 x 140 x 33
●SPQ(piece):5
●Lift Capacity: 30kg

Materials

●Magnet: Ferrite Magnet 
●Exterior Part: Aluminum Alloy

Warning

●Adsorption strength is indicated by 15mm thick soft steel plate. Because the adsorption strength is reduced by the target thickness and material quality, please use 1/3 or less display for safety.
●Cannot be used for hoist.
Part Number
THL-200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,691.00

HAND LIFTING MAGNETS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Lifting Magnet System Power supply cable type Product Type Hand Lift Lifting Ability (steel panel)(kg) 30
Adsorption Power(N) 500 (Sideways), 2,000 (Hanging) Width(mm) 100 Depth(mm) 140
Height(mm) 32 Trusco Code 232-0959 Mass(g) 2500
Application For pulling out steel alloys and steel sheets, or for simple transportation of metal frames, raw materials, press dies, semi-processed goods, etc. Material (magnet) Ferrite Magnet Material (exterior part) Aluminum Alloy

Please check the type/dimensions/specifications of the part THL-200 in the Hand Lift series.