1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toglon, Miniature Hard Drill Bit, Regular, ALT Coating

Toglon, Miniature Hard Drill Bit, Regular, ALT Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,000.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Superior performance compared to conventional high hardness.
· 3-flute design gives a finish with outstanding hole diameter accuracy and hole surface roughness.
· Increases hole position accuracy with Toglon hard SP.

Part Number
TGHMDR0.1CBALT
TGHMDR0.2CBALT
TGHMDR0.3CBALT
TGHMDR0.4CBALT
TGHMDR0.5CBALT
TGHMDR0.6CBALT
TGHMDR0.8CBALT
TGHMDR0.9CBALT
TGHMDR0.15CBALT
TGHMDR1CBALT
TGHMDR1.1CBALT
TGHMDR1.2CBALT
TGHMDR1.3CBALT
TGHMDR1.4CBALT
TGHMDR1.5CBALT
TGHMDR1.6CBALT
TGHMDR1.7CBALT
TGHMDR1.9CBALT
TGHMDR2CBALT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter D
(mm)
Groove Length L
(mm)
Effective Length L 1
(mm)

฿ 4,229.44

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.10.61.3

฿ 3,672.22

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.21.22.6

฿ 3,254.30

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.31.83.9

฿ 2,975.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.42.45.2

฿ 2,697.09

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.536.5

฿ 2,557.79

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.63.67.8

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.84.810.4

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.95.411.7

฿ 3,950.83

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 0.150.92

฿ 2,000.57

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1613

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.16.614.3

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.27.215.6

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.37.816.9

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.48.418.2

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.5919.5

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.69.620.8

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.710.222.1

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.911.424.7

฿ 2,279.17

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 21226

Loading...

  1. 1

Basic Information

work material high hardness steel Tool Material Type Carbide Overall Length L(mm) 50
Shank Type End Mill Shank Coating Y/N Available Coating Type ALD(ALT)
With/without Oil Hole NA shank diameter d(mm) 3 Number of flutes 2